TIDT194 August 2020 – MONTH
Table 7-1 illustrates the PMP22504 revision E1 bill of materials.
Item # |
Designator |
QTY |
Value |
Part Number |
Manufacturer |
Description |
Package Reference |
---|---|---|---|---|---|---|---|
1 |
!PCB1 |
1 |
PMP22504 |
Any |
Printed Circuit Board |
||
2 |
C2 |
1 |
330uF |
EEE-FT1H331AP |
Panasonic |
CAP, AL, 330 µF, 50 V, ±20%, 0.12 ohm, AEC-Q200 Grade 2, SMD |
SMT Radial G |
3 |
C3, C4 |
2 |
2.2uF |
GRM188Z71C225KE43 |
MuRata |
CAP, CERM, 2.2 uF, 16 V, ±10%, X7R, 0603 |
0603 |
4 |
D1, D2 |
2 |
12V |
MMSZ5242BS-7-F |
Diodes Inc. |
Diode, Zener, 12 V, 200 mW, SOD-323 |
SOD-323 |
5 |
J1 |
1 |
ED555/2DS |
On-Shore Technology |
Terminal Block, 3.5mm Pitch, 2x1, TH |
7.0x8.2x6.5mm |
|
6 |
Q1, Q2 |
2 |
60V |
CSD88539ND |
Texas Instruments |
MOSFET, 2-CH, N-CH, 60 V, 6.3 A, D0008A (SOIC-8) |
D0008A |
7 |
R1, R2 |
2 |
12.0k |
RC0603FR-0712KL |
Yageo |
RES, 12.0 k, 1%, 0.1 W, 0603 |
0603 |
8 |
TP1 |
1 |
5010 |
Keystone |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
|
9 |
TP2, TP4, TP5, TP6 |
4 |
5129 |
Keystone |
Test Point, Multipurpose, Purple, TH |
Purple Multipurpose Testpoint |
|
10 |
TP3 |
1 |
5011 |
Keystone |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
|
11 |
U1, U2 |
2 |
LM74610QDGKRQ1 |
Texas Instruments |
Zero Iq Reverse Polarity Protection Smart Diode Controller, DGK0008A (VSSOP-8) |
DGK0008A |
|
12 |
C1 |
0 |
220uF |
EEE-FK1H221GP |
Panasonic |
CAP, AL, 220 uF, 50 V, ±20%, 0.18 ohm, AEC-Q200 Grade 2, SMD |
SMT Radial G |