TIDT205 February   2021

 

  1. 1Description
  2. 2Test Prerequisites
    1. 2.1 Voltage and Current Requirements
    2. 2.2 Considerations
    3. 2.3 Dimensions
  3. 3Testing and Results
    1. 3.1 Efficiency Graphs
    2. 3.2 Efficiency Data
    3. 3.3 Load Regulation
    4. 3.4 Thermal Image
    5. 3.5 Bode Plots
    6. 3.6 Conducted Emissions Testing (CISPR 25, Class 5)
  4. 4Waveforms
    1. 4.1 Switching
    2. 4.2 Output Voltage Ripple
    3. 4.3 Load Transients
    4. 4.4 Start-up Sequence
    5. 4.5 Termination Sequence

Output Voltage Ripple

All converters are operating with an output ripple of 2% or less under full load.

Output ripple was measured at full load (2.43 A). The ripple is around 0.16% of the output voltage.

Output ripple was measured at full load (2.43 A). The ripple is around 0.16% of the output voltage.

GUID-20210205-CA0I-FMVT-DTLM-3C7HLZZVKS04-low.jpgFigure 4-6 5-V Rail Output Ripple
(VIN = 13.5 V, IOUT = 2.43 A).

Output ripple was measured at full load (2.43 A). The ripple is around 0.16% of the output voltage.

Output ripple was measured at full load (0.28 A). The ripple is around 0.76% of the output voltage.GUID-20210205-CA0I-SS8B-HPDB-NTXH3ZS9BSJ1-low.jpgFigure 4-8 1.8-V Rail Output Ripple
(VIN = 5 V, IOUT = 0.28 A).
Output ripple was measured at full load (0.28 A). The ripple is around 0.76% of the output voltage.
Output ripple was measured at full load (2 A). The ripple is around 1.33% of the output voltage.GUID-20210205-CA0I-5C6W-HW1Q-SPKFQCSBCV9M-low.jpgFigure 4-10 1.175-V Rail Output Ripple
(VIN = 5 V, IOUT = 2 A) .
Output ripple was measured at full load (2 A). The ripple is around 1.33% of the output voltage.
Output ripple was measured at full load (0.18 A). The ripple is around 0.29% of the output voltage.GUID-20210205-CA0I-6B7K-1R6C-KM9JQRBWQ0NM-low.jpgFigure 4-7 3.3-V Rail Output Ripple
(VIN = 5 V, IOUT = 0.18 A).
Output ripple was measured at full load (0.18 A). The ripple is around 0.29% of the output voltage.

Output ripple was measured at full load (0.22 A). The ripple is around 0.81% of the output voltage.

GUID-20210205-CA0I-RGQK-SKK0-4NHBXJHJQBRJ-low.jpgFigure 4-9 1.35-V Rail Output Ripple
(VIN = 5 V, IOUT = 0.22 A).

Output ripple was measured at full load (0.22 A). The ripple is around 0.81% of the output voltage.