TIDT205
February 2021
1
Description
2
Test Prerequisites
2.1
Voltage and Current Requirements
2.2
Considerations
2.3
Dimensions
3
Testing and Results
3.1
Efficiency Graphs
3.2
Efficiency Data
3.3
Load Regulation
3.4
Thermal Image
3.5
Bode Plots
3.6
Conducted Emissions Testing (CISPR 25, Class 5)
4
Waveforms
4.1
Switching
4.2
Output Voltage Ripple
4.3
Load Transients
4.4
Start-up Sequence
4.5
Termination Sequence
3.5
Bode Plots
Bode plots are shown in the following figures.
V
IN
= 13.5 V, V
OUT
= 5 V, with a 2.43-A load current.
Phase Margin: 93.037 degrees, Gain Margin: –27.454 dB
Figure 3-12
5-V Rail Bode Plot (V
IN
= 13.5 V, I
OUT
= 2.43 A).
V
IN
= 5 V, V
OUT
= 3.3 V, with a 0.18-A load current.
Phase Margin: 93.661 degrees, Gain Margin: –28.757 dB
Figure 3-13
3.3-V Rail Bode Plot (V
IN
= 5 V, I
OUT
= 0.18 A).
V
IN
= 5 V, V
OUT
= 1.8 V, with a 0.28-A load current.
Phase Margin: 94.161 degrees, Gain Margin: 24.116 dB
Figure 3-14
1.8-V Rail Bode Plot (V
IN
= 5 V, I
OUT
= 0.28 A).
V
IN
= 5 V, V
OUT
= 1.35 V, with a 0.22-A load current.
Phase Margin: 83.759 degrees, Gain Margin: 21.223 dB
Figure 3-15
1.35-V Rail Bode Plot (V
IN
= 5 V, I
OUT
= 0.18 A).
V
IN
= 5 V, V
OUT
= 1.175 V, with a 2-A load current.
Phase Margin: 80.544 degrees, Gain Margin: 24.283 dB
Figure 3-16
1.175-V Rail Bode Plot (V
IN
= 5 V, I
OUT
= 2 A).