TIDT213
March 2023
Description
Features
Applications
1
Efficiency and Power Factor
1.1
Graph Results
2
Thermal Images
2.1
Thermal Test With Natural Convection (120 VAC, 60 Hz, 384 V at 1.88-A Output)
2.2
Thermal Test With Forced Air Flow (120 VAC, 60 Hz, 385 V at 2.6-A Output)
2.3
Thermal Test With Natural Convection (230 VAC, 50 Hz, 385 V at 2.6-A output)
3
Start-up
4
Turn-off
5
Output Voltage Ripple
6
Transient Response
7
Key Waveform
8
Conducted Emission
2.3
Thermal Test With Natural Convection (230 V
AC
, 50 Hz, 385 V at 2.6-A output)
Figure 2-6
Top of the Board
Figure 2-7
Bottom of the Board