TIDT213 March   2023

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Efficiency and Power Factor
    1. 1.1 Graph Results
  5. 2Thermal Images
    1. 2.1 Thermal Test With Natural Convection (120 VAC, 60 Hz, 384 V at 1.88-A Output)
    2. 2.2 Thermal Test With Forced Air Flow (120 VAC, 60 Hz, 385 V at 2.6-A Output)
    3. 2.3 Thermal Test With Natural Convection (230 VAC, 50 Hz, 385 V at 2.6-A output)
  6. 3Start-up
  7. 4Turn-off
  8. 5Output Voltage Ripple
  9. 6Transient Response
  10. 7Key Waveform
  11. 8Conducted Emission

Efficiency and Power Factor

The efficiency curves of total supply are shown in the following tables and graphs. Efficiency tests are performed with natural airflow.

GUID-20201230-CA0I-7CWG-QDW2-5GZSBWTBT4MK-low.gif Efficiency
GUID-20201230-CA0I-SVQQ-VFHC-LGHCCZZS8GXC-low.gif Power Factor