TIDT213 March   2023

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Efficiency and Power Factor
    1. 1.1 Graph Results
  5. 2Thermal Images
    1. 2.1 Thermal Test With Natural Convection (120 VAC, 60 Hz, 384 V at 1.88-A Output)
    2. 2.2 Thermal Test With Forced Air Flow (120 VAC, 60 Hz, 385 V at 2.6-A Output)
    3. 2.3 Thermal Test With Natural Convection (230 VAC, 50 Hz, 385 V at 2.6-A output)
  6. 3Start-up
  7. 4Turn-off
  8. 5Output Voltage Ripple
  9. 6Transient Response
  10. 7Key Waveform
  11. 8Conducted Emission

Thermal Images

The thermal images in this section show top and bottom views of the board. All images were taken after 20 minutes of operation.