TIDT213
March 2023
Description
Features
Applications
1
Efficiency and Power Factor
1.1
Graph Results
2
Thermal Images
2.1
Thermal Test With Natural Convection (120 VAC, 60 Hz, 384 V at 1.88-A Output)
2.2
Thermal Test With Forced Air Flow (120 VAC, 60 Hz, 385 V at 2.6-A Output)
2.3
Thermal Test With Natural Convection (230 VAC, 50 Hz, 385 V at 2.6-A output)
3
Start-up
4
Turn-off
5
Output Voltage Ripple
6
Transient Response
7
Key Waveform
8
Conducted Emission
8
Conducted Emission
The conducted emission graphs are illustrated in the following images.
Figure 8-1
120 V
AC
, 60-Hz Input at Around 0.85-A Output, Line (Trace 1 = Quasi-Peak, Trace 2 = Average)
Figure 8-2
120 V
AC
, 60-Hz Input at Around 0.85 A-Output, Neutral (Trace 1 = Quasi-Peak, Trace 2 = Average)
Figure 8-3
230 V
AC
, 50-Hz Input at Around 0.85-A Output, Line (Trace 1 = Quasi-Peak, Trace 2 = Average)
Figure 8-4
230 V
AC
, 50-Hz Input at Around 0.85-A Output, Neutral (Trace 1 = Quasi-Peak, Trace 2 = Average)