Figure 4-7 shows the 1.2-V
output voltage when the load current is stepped between 125 A and 200 A. An external
static load of 125 A was used along with onboard dynamic load for 75-A pulses. The
other parameters follow:
- VIN = 12 V, rise 11.85 A/μs, fall 12.5 A/μs (10 mV/DIV, 10 A/DIV, 200
μs/DIV)
The dynamic load response measured at
VOUT is measured on the bottom side of the board using a coaxial
connection: see Test Setup.
The measured maximum overshoot of 20.4 mV above nominal 1 V or 2.04% above
nominal. The measured maximum undershoot of 23.9 mV below nominal 1 V or 2.39%
below nominal.
- The current-sense waveform below is across a 10-mΩ resistor to ground on the
dynamic load.
- Blue trace J500 on board
Hence, the “top” of this pulse of 750
mV above the base divided by 10 mΩ, corresponds to a 75-A pulse.
- dI/dT of rise is 80% of this 75 A (as rise time is defined for “10% to 90%” or
80%”) or 60 A divided by the rise time of 481 ns; or 60/0.48 or 125 A/μs. Rise
time readings were 454–481 ns, 481 ns is used to estimate the dI/dT.
- dI/dT of fall is 80% of this 20 A (as fall time is defined for “90% to 10%” or
80%”) or 60 A divided by the fall time of 360 ns; or 60/0.36 or –165 A/μs. Fall
time readings were 340 ns–360 ns, 360 ns is used to estimate the dI/dT.
Figure 4-9 through Figure 4-12 are the same pair of waveforms, adjusting the time scale to highlight the load step and
load-dump responses.
NVM loop Code11408458C2 for 36-kHz
crossover: minimum VOUT at 45 mV below 1.2 V
Figure 4-10 125 A–200 A Load Step, 36-kHz
Crossover
Focusing on load dump from 200 A
back to 125 A.
Red trace being VOUT on
J501, blue trace J500 dynamic I across 10 mΩ for 75A dump at –165 A/μs
Pinstrap set loop of 23-kHz
crossover: max at 73 mV above 1.2 V
Figure 4-11 125 A–200 A Load Dump, 23-kHz
Crossover
NVM loop code11408458C2 for 36-kHz
crossover: maximum at 49 mV above 1.2 V
Figure 4-12 125 A–200 A Load Dump, 36-kHz
Crossover