TIDT223 April   2021

 

  1. 1Description
  2. 2Test Prerequisites
    1. 2.1 Voltage and Current Requirements
    2. 2.2 Required Equipment
    3. 2.3 Dimensions
    4. 2.4 Test Setup
  3. 3Testing and Results
    1. 3.1 EMI

Voltage and Current Requirements

Table 2-1 Voltage and Current Requirements
ParameterSpecifications

Input Voltage

12 V–14 V

Maximum Current Draw

150 mA

Ouput Voltage

5 V

Output Current

100 mA (onboard resistor)