TIDT228
October 2022
Description
Features
Applications
1
Specifications
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Standby Power Consumption
2.2
Efficiency Graphs
2.3
Thermal Images
2.4
Bode Plots
2.5
Conducted EMI
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up
1.2
Dimensions
1.5 in × 3.35 in × 1 in (37.5 mm × 85 mm × 25 mm)