TIDT237 December   2022 TPS73801-SEP

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
  5. 2Testing and Results
    1. 2.1 Voltage Regulation
    2. 2.2 Efficiency Graphs
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  6. 3Waveforms
    1. 3.1 Output Voltage Ripple
    2. 3.2 Current Limit
    3. 3.3 Load Transients
    4. 3.4 Start-up and Shutdown
    5. 3.5 Thermal Shutdown

Applications

Note:

Waveforms gathered for Section 3.4 (Start-up and Shutdown) were performed with 6 × 22-μF output capacitors installed and with a 100-kΩ top feedback divider resistor and 12.1-kΩ bottom feedback divider resistor. All other tests were performed using the 2 × 22-μF output capacitors and 24.9-kΩ top feedback divider resistor and 3.01-kΩ bottom feedback divider resistor.

No significant change is anticipated during start-up, except for a lower input current during the soft-start period when using 2 × 22-μF output capacitors.

No significant change is anticipated during shutdown, except for a faster output voltage decay when using 2 × 22-μF output capacitors.

GUID-20210708-CA0I-NSZM-XZJJ-XNKK5M2V1LJG-low.pngTop Photo
GUID-20210708-CA0I-HH3X-XHWW-NPCCVSX6WCPF-low.pngBottom Photo