TIDT237 December 2022 TPS73801-SEP
Parameter | Specifications |
---|---|
VIN |
9.8 VDC to 16 VDC, 13.2 VDC nominal |
VOUT |
9.3 VDC |
IOUT |
1.8 A nominal, 2.1 A maximum |
Switching Frequency |
About 500 kHz |