TIDT239A
April 2021 – July 2021
1
Description
2
Test Prerequisites
2.1
Voltage and Current Requirements
2.2
Dimensions
3
Testing and Results
3.1
Switching Frequency
3.2
Standby Power Consumption
3.3
Tiny Load Power Consumption
3.4
Average and 10% Load Efficiency
3.5
Efficiency Graphs
3.6
Thermal Images
3.7
Bode Plots
3.8
EMI
4
Waveforms
4.1
Switching
4.2
Output Voltage Ripple
4.3
Load Transients
4.4
Voltage Transitions
Trademarks
5
Revision History
2.1
Voltage and Current Requirements
Table 2-1 Voltage and Current Requirements
Parameter
Specifications
Input voltage range
90 VAC–265 VAC, 50 Hz, 60 Hz
Output voltage range
5 V–20 V
Maximum output current
3.25 A
Maximum output power
65 W