TIDT239A
April 2021 – July 2021
1
Description
2
Test Prerequisites
2.1
Voltage and Current Requirements
2.2
Dimensions
3
Testing and Results
3.1
Switching Frequency
3.2
Standby Power Consumption
3.3
Tiny Load Power Consumption
3.4
Average and 10% Load Efficiency
3.5
Efficiency Graphs
3.6
Thermal Images
3.7
Bode Plots
3.8
EMI
4
Waveforms
4.1
Switching
4.2
Output Voltage Ripple
4.3
Load Transients
4.4
Voltage Transitions
Trademarks
5
Revision History
3.7
Bode Plots
Figure 3-23
20 V, 3.25-A Output, 115 VAC, 60-Hz Input
Figure 3-25
15 V, 3-A Output, 115 VAC, 60-Hz Input
Figure 3-27
9 V, 3-A Output, 115 VAC, 60-Hz Input
Figure 3-29
5 V, 3-A Output, 115 VAC, 60-Hz Input
Figure 3-24
20 V, 3.25-A Output, 230 VAC, 50-Hz Input
Figure 3-26
15 V, 3-A Output, 230 VAC, 50-Hz Input
Figure 3-28
9 V, 3-A Output, 230 VAC, 50-Hz Input
Figure 3-30
5 V, 3-A Output, 230 VAC, 50-Hz Input