TIDT243 December   2021

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
  5. 2Voltage and Current Requirements
  6. 3Thermal Images
  7. 4Efficiency Graphs
  8. 5Conducted Emissions
    1. 5.1 Conducted Emissions – Test Results
  9. 6Switching
  10. 7Load Transients
  11. 8Start-up Sequence
  12. 9Shutdown Sequence

Voltage and Current Requirements

Table 2-1 Voltage and Current Requirements
Parameter Specifications
VIN – Part A 7.5 V to 18 V, 32-V surge
VIN – Part B 7.5 V to 18 V, 32-V surge
VIN – Part C 6 V to 16 V, 36-V surge
VOUT – Part A 6.1 V at 2.2 A continuous, 3-A peak
VOUT – Part B 6.1 V at 2.2 A continuous, 3-A peak
VOUT – Part C 5 V at 4 A continuous, 6-A peak