TIDT244 July 2021
The following images show the operating temperature of the board with 400-Vdc input and 400 V at 2-A output at room temperature with approximately 200 LFM to 400 LFM of air flow.
Measurement Location | Temperature (°C) |
---|---|
Sp1 | 75.6 |
Sp2 | 37.1 |
Measurement Location | Temperature (°C) |
---|---|
Sp1 | 75.9 |
Sp2 | 47.6 |
Sp3 | 29.2 |