TIDT244
July
2021
-
1Description
-
2Test Prerequisites
- 2.1
Voltage and Current Requirements
- 2.2
Required Equipment
-
3Testing and Results
- 3.1
Thermal Images
- 3.2
Efficiency and Power Dissipation Graph
- 3.3
Efficiency and Power Dissipation Data
- 3.4
Current Regulation
- 3.5
Voltage Regulation
-
4Waveforms
- 4.1
Start-up
- 4.2
Switch Node
- 4.3
Output Voltage Ripple
- 4.4
Current Loop to Voltage Loop Transition
- 4.5
Voltage Loop to Current Loop Transition
- 4.6
Bias Voltage Start-up
- 4.7
Bias Voltage Switch Nodes
- 4.8
Output Current Sense Signal
2.2 Required Equipment
- Li-Ion batteries or load (active or resistive),
400 V, 2 A, 800 W minimum
- Input source power supply, adjustable, 0 V–500 V,
1000 W, 3 A minimum
- Oscilloscope and high-voltage probes
- Digital multimeters
- 12-V bias supplies, 100 mA minimum
- Function generator, adjustable frequency, amplitude and duty cycle