TIDT247
February 2022
Description
1
Board Connections, Jumpers, and Test Points
2
Pin Functions
3
Quick Start Guide
4
Testing and Results
4.1
Thermal Image
4.2
Control Loop
4.3
Efficiency - Output Voltage 8.5 V
5
Waveforms
4.3
Efficiency - Output Voltage 8.5 V
The following graphs show the efficiency curves at 3.6-, 3.0-, and 2.5-V
IN
.
Figure 4-3
Efficiency, 3.6 V
IN
Figure 4-4
Efficiency, 3.0 V
IN
Figure 4-5
Efficiency, 2.5 V
IN