TIDT251A
August 2022 – January 2023
TPS61288
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Power On, Power Off
Features
Input voltage range: 3.3 V to 4.2 V
Output voltage: 12 V
Output current: 5 A
Dual phase in parallel