TIDT254
January 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Load Regulation
2.4
Voltage Regulation
2.5
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Short-Circuit Protection
3.4
Load Transients
3.5
Start-up Sequence
3.6
Undervoltage Protection
3.2
Output Voltage Ripple
Output voltage ripple is shown in the following figures.
Figure 3-3
Output Voltage Ripple (18 V Channel), V
IN
= 12 V
Figure 3-4
Output Voltage Ripple (–2.5 V Channel), V
IN
= 12 V