TIDT262 April 2022
This board is built on PMP10214RevA PCB.
Place current-sense resistor R71 beside R7, no backpack is possible; scratch PCB and do not short the via below R71.
Unless otherwise mentioned, the output current was set to 30 A with an electronic load (N3305A).
Input Voltage | Output Current (Maximum) |
---|---|
4.5 V |
22 A |
5.5 V |
27 A |
7 V |
35 A |
9 V |
45 A |