TIDT262 April 2022
Table 2-1 details a summary of the test results from the bode plots.
VIN |
4.5 V | 7 V | 9 V | 12 V | 16 V | 27 V |
Bandwidth (kHz) |
0.956 |
1.54 |
2.0 |
2.72 |
3.75 |
3.68 |
Phase Margin |
61.2° |
73.7° |
78° |
80.9° |
77.4° |
82.2 |
Slope (20 dB/decade) |
–1.18 |
–1 |
–1.1 |
–0.77 |
–1.2 |
–1 |
Gain Margin (dB) |
–14.8 |
20.2 |
–20.5 |
–18.4 |
25 |
–26.5 |
Slope (20 dB/decade) |
–1.3 |
–1.4 |
–1.11 |
–1.41 |
–2.4 |
–2.3 |
Freq (kHz) |
5.59 |
23.8 |
–24.9 |
24.4 |
39.7 |
46 |