TIDT263
March 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Load Regulation
2.4
Thermal Images
2.5
Bode Plot
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Load Transients
3.4
Short-Circuit Protection
3.5
Start-Up Sequence
3.3
Load Transients
Load transient response is shown in the following figures.
Figure 3-5
Output Load Step Response, 1.05-A to 2.10-A Load Step, 200 mV/div, 1 A/div, 1 ms/div, Slew Rate = 250 mA/μs, Measured +220 mV | –247 mV
Figure 3-6
Output Load Step Response, 210-mA to 1.90-A Load Step, 200 mV/div, 1 A/div, 1 ms/div, Slew Rate = 250 mA/μs, Measured +340 mV | -533 mV