TIDT268 March 2022
Efficiency data is shown in the following tables.
IOUT (A) | VOUT (V) | VIN (V) | IIN (A) | POUT (W) | PIN (W) | Ploss (W) | Efficiency (%) |
---|---|---|---|---|---|---|---|
0.100 |
5.05 |
60.2 |
0.027 |
0.51 |
1.63 |
1.12 |
31.0% |
0.800 |
5.05 |
60.2 |
0.108 |
4.04 |
6.50 |
2.46 |
62.2% |
1.60 |
5.05 |
60.2 |
0.181 |
8.08 |
10.90 |
2.82 |
74.2% |
2.40 |
5.05 |
60.2 |
0.258 |
12.12 |
15.52 |
3.40 |
78.1% |
3.20 |
5.05 |
60.2 |
0.337 |
16.17 |
20.27 |
4.10 |
79.8% |
4.00 |
5.05 |
60.1 |
0.417 |
20.20 |
25.07 |
4.87 |
80.6% |
4.80 |
5.05 |
60.1 |
0.499 |
24.24 |
29.99 |
5.75 |
80.8% |
5.60 |
5.05 |
60.1 |
0.583 |
28.29 |
35.03 |
6.74 |
80.8% |
6.40 |
5.05 |
60.1 |
0.668 |
32.33 |
40.11 |
7.79 |
80.6% |
7.20 |
5.05 |
60.0 |
0.754 |
36.36 |
45.26 |
8.90 |
80.3% |
8.00 |
5.05 |
60.0 |
0.842 |
40.40 |
50.52 |
10.12 |
80.0% |
IOUT (A) | VOUT (A) | VIN (V) | IIN (A) | POUT (W) | PIN (W) | Ploss (W) | Efficiency (%) |
---|---|---|---|---|---|---|---|
0.100 |
5.05 |
90.2 |
0.025 |
0.51 |
2.25 |
1.75 |
22.4% |
0.800 |
5.05 |
90.2 |
0.078 |
4.04 |
7.03 |
2.99 |
57.5% |
1.60 |
5.05 |
90.2 |
0.126 |
8.08 |
11.36 |
3.28 |
71.2% |
2.40 |
5.05 |
90.1 |
0.177 |
12.12 |
15.95 |
3.83 |
76.0% |
3.20 |
5.05 |
90.1 |
0.229 |
16.17 |
20.64 |
4.47 |
78.3% |
4.00 |
5.05 |
90.1 |
0.282 |
20.20 |
25.41 |
5.20 |
79.5% |
4.80 |
5.05 |
90.1 |
0.336 |
24.24 |
30.27 |
6.02 |
80.1% |
5.60 |
5.05 |
90.1 |
0.391 |
28.29 |
35.22 |
6.93 |
80.3% |
6.40 |
5.05 |
90.1 |
0.446 |
32.33 |
40.16 |
7.84 |
80.5% |
7.20 |
5.05 |
90.0 |
0.502 |
36.37 |
45.20 |
8.83 |
80.5% |
8.00 |
5.05 |
90.0 |
0.560 |
40.40 |
50.41 |
10.01 |
80.1% |
IOUT (A) | VOUT (V) | VIN (V) | IIN (A) | POUT (W) | PIN (W) | Ploss (W) | Efficiency (%) |
---|---|---|---|---|---|---|---|
0.100 |
5.05 |
120.2 |
0.021 |
0.51 |
2.52 |
2.02 |
20.0% |
0.800 |
5.05 |
120.1 |
0.064 |
4.04 |
7.69 |
3.65 |
52.6% |
1.60 |
5.05 |
120.1 |
0.100 |
8.08 |
12.01 |
3.93 |
67.3% |
2.40 |
5.05 |
120.1 |
0.137 |
12.12 |
16.46 |
4.34 |
73.7% |
3.20 |
5.05 |
120.1 |
0.176 |
16.17 |
21.14 |
4.97 |
76.5% |
4.00 |
5.05 |
120.1 |
0.215 |
20.20 |
25.82 |
5.62 |
78.3% |
4.80 |
5.05 |
120.1 |
0.255 |
24.24 |
30.62 |
6.38 |
79.2% |
5.60 |
5.05 |
120.1 |
0.296 |
28.28 |
35.54 |
7.26 |
79.6% |
6.40 |
5.05 |
120.1 |
0.337 |
32.32 |
40.46 |
8.14 |
79.9% |
7.20 |
5.05 |
120.0 |
0.379 |
36.36 |
45.50 |
9.14 |
79.9% |
8.00 |
5.05 |
120.0 |
0.421 |
40.40 |
50.53 |
10.13 |
80.0% |