TIDT268
March 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Specifications
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data - Minimum Load of 100 mA
2.3
Thermal Images
2.4
Loop Response
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Output Voltage at Start-up
3.3
Load Transients
Load transient response is shown in the following figures.
Figure 3-6
4-A to 8-A Step, 60-VDC Input
Figure 3-7
4-A to 8-A Step, 90-VDC Input
Figure 3-8
4-A to 8-A Step, 120-VDC Input