TIDT269
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Input and Output Specifications
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Output Voltage Cross Regulation
2.4
Thermal Images
2.5
Loop Response
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Output Load Transients
3.3
Output Load Transients
Load transient responses are shown in the following figures.
Figure 3-6
0.5-A to 1-A Step on +15 V, 95-VDC input, –15 V Loaded With 0.5 A; +15 V on Ch1, –15 V on Ch2, +15-V Load Current on Ch4
Figure 3-7
0.5-A to 1-A Step on –15 V, 95-VDC Input, +15 V Loaded With 0.5 A; +15 V on Ch1, –15 V on Ch2, –15-V Load Current on Ch4