TIDT269
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Input and Output Specifications
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Output Voltage Cross Regulation
2.4
Thermal Images
2.5
Loop Response
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Output Load Transients
3.2
Output Voltage Ripple
Output voltage ripple is shown in the following figures.
Figure 3-3
70-VDC Input, +15 V on Ch1, –15 V on Ch2
Figure 3-4
95-VDC Input, +15 V on Ch1, –15 V on Ch2
Figure 3-5
120-VDC Input, +15 V on Ch1, –15 V on Ch2