TIDT269
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Input and Output Specifications
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Output Voltage Cross Regulation
2.4
Thermal Images
2.5
Loop Response
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Output Load Transients
2.5
Loop Response
Loop response was captured with 32 W loaded on +15-V rail.
Figure 2-7
70-VDC Input
Figure 2-8
95-VDC Input
Figure 2-9
120-VDC Input