TIDT269
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Input and Output Specifications
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Output Voltage Cross Regulation
2.4
Thermal Images
2.5
Loop Response
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Output Load Transients
3.1
Switching
Switching behavior is shown in the following figures.
Figure 3-1
Vds of Primary FET (Q3), 120-VDC Input, 40-W Output
Figure 3-2
Voltage on Anodes of Output Diodes (D1 on Ch1, D2 on Ch2), 120-VDC Input, 20-W Each Output