TIDT269
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Input and Output Specifications
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Output Voltage Cross Regulation
2.4
Thermal Images
2.5
Loop Response
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Output Load Transients
1.2
Dimensions
The board dimensions are 85 mm × 65 mm × 25.4 mm.