TIDT273 April   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
  5. 2Testing and Results
    1. 2.1 DC Input Efficiency and Voltage Regulation Graphs
    2. 2.2 DC Input Efficiency and Voltage Regulation Data
    3. 2.3 AC Input Efficiency and Voltage Regulation Graphs
    4. 2.4 AC Input Efficiency and Voltage Regulation Data
    5. 2.5 Thermal Images
    6. 2.6 Bode Plots
  6. 3Waveforms
    1. 3.1 Switch-Node Waveforms
    2. 3.2 Output Voltage Ripple
    3. 3.3 Transient Response
    4. 3.4 Start-up

Description

This reference design is a wide-VIN, low-power flyback design that can take dual inputs from 19 VDC to 60 VDC and 85 VAC to 275 VAC. It is designed to provide 24 V at 420 mA to the output load.