TIDT275 April   2022

 

  1.   Description
  2.   Features
  3.   Application
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Load Regulation
  6. 3Waveforms
    1. 3.1 Steady State

Features

  • 279 W/in3 power density in an x-y dimension of less than 68-mm × 102-mm space and maximum height of 32 mm
  • Active clamp for minimizing voltage stress on SR MOSFET enabling use of lower FoM devices
  • Adaptive SR scheme to enable SR during freewheeling period for improved efficiency
  • GaN optimized with driver integration