This reference design introduces a tiny auxiliary power supply unit (PSU) used to supply automotive insulated-gate bipolar transistor (IGBT) or automotive silicon carbide (SiC) drive. The isolated outputs support three gate controls, each supplied with +17 V and –4 V. To simplify transformer windings, a virtual ground Zener diode which works for symmetrical loading, is implemented.
The LM25184 controller supports primary-side regulation just by controlling the flyback voltage from secondary side and there is no need for an additional auxiliary winding. Furthermore, valley switching is beneficial for efficiency.
To reduce reflected ripple-to-source, a differential input filter is added to this PSR flyback converter.