TIDT277 April   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs, all Outputs Similar Loaded
    2. 2.2 Load Regulation
    3. 2.3 Cross Regulation and Further Data For Non-Symmetrical Loading
    4. 2.4 Line Regulation at Full Load to all Outputs
    5. 2.5 Thermal Images
  6. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 Switchnode to GND
      2. 3.1.2 Diode D3
    2. 3.2 Output Voltage Ripple
    3. 3.3 Input Voltage Ripple
      1. 3.3.1 Power Stage Input
      2. 3.3.2 Between L1 and L2
      3. 3.3.3 Input Terminal
    4. 3.4 Start-Up Sequence
    5. 3.5 Shutdown Sequence

Voltage and Current Requirements

Table 1-1 Voltage and Current Requirements
ParameterSpecifications

Input Voltage Range

6 V to 27 V (13.5 V nominal)

Positive Output U, V and W

+17 V at 0.05 Amax

Negative Output U, V and W

–4 V at 0.05 Amax

IC

LM25184QNGURQ1