TIDT277
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs, all Outputs Similar Loaded
2.2
Load Regulation
2.3
Cross Regulation and Further Data For Non-Symmetrical Loading
2.4
Line Regulation at Full Load to all Outputs
2.5
Thermal Images
3
Waveforms
3.1
Switching
3.1.1
Switchnode to GND
3.1.2
Diode D3
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.3.1
Power Stage Input
3.3.2
Between L1 and L2
3.3.3
Input Terminal
3.4
Start-Up Sequence
3.5
Shutdown Sequence
2.1
Efficiency Graphs, all Outputs Similar Loaded
Efficiency is shown in the following figure.
Figure 2-1
Efficiency and Loss vs Percentage of Load, 100% = 50 mA