This reference design provides power for automotive advanced driver-assistance systems (ADAS) to power the cameras (8 V), controller area network CAN communications (5 V), and main processor (3.3 V). Operation is over the full automotive range including battery voltage surges to 34 V and dips to 6 V due to cold cranking. The design is low-noise to meet the stringent CISPR 25 Class 5 emissions requirements and includes an input filter. The board is designed for easy testing, providing jumpers to disable each output and an onboard dynamic load for the high-current 3.3-V output. The test report includes operational data on each output, and conducted emissions scans for the complete design against CISPR 25 Class 5.
This section provides the testing guide used in the detailed testing of the three-output power supply.