TIDT279 October 2022
When powering the board, the input voltage range must be 6 V to 18 V. All three outputs come up unless jumpers are placed on J88, J55, or J33 to disable the 8 V, 5 V, or 3.3 V, respectively. With each output loaded, switching frequency is approximately 440 kHz with dithering.
When testing for surges with input in the 18-V to 42-V range for more than a few seconds, use a fan blowing on the board.