TIDT279
October 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Power and Load Connections and Test Points
1.2
Voltage and Current Requirements
1.3
Required Equipment
1.4
Considerations
1.5
Board Dimensions
2
Testing and Results
2.1
Efficiency and Loss Graphs
2.2
Thermal Images
2.3
Bode Plots
2.4
Conducted Emissions vs CISPR Class 5
3
Waveforms
3.1
Output Voltage Ripple
3.2
Load Transients
3.3
Start-Up of Each Independently-Controlled Output
1.2
Voltage and Current Requirements
Table 1-3 Requirements
Parameter
Specifications
Input Power
6-V to 18-V steady-state with surges to 42 V
8-V output
Load up to 600 mA
5-V output
Load up to 120 mA
3.3-V output
Load up to 6.7 A