TIDT279 October 2022
Figure 3-4 shows the load transient waveform at 8 V. The waveform was taken at 14 VIN with the load going from 3 A to 6.35 A and back to 3 A. The onboard dynamic load (J301 and Q300) was driven by Tektronix AFG3102.
Figure 3-5 shows the load transient waveform at 8 V. The waveform was taken at 14 VIN with the load going from 300 mA to 600 mA and back to 300 mA. Dynamic load inside the Kikusui PLZ334WA was used.