TIDT282
May 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Output Voltage Regulation
2.4
Thermal
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Start-Up Sequence
3.4
Shutdown Sequence
Features
4.5-V to 6-V input voltage range
5.2-V output voltage primary side regulated
Rated for 750 mA of load current
Packaged in a miniature footprint with low component count
Board dimensions, excluding the connectors: 56 mm × 36 mm, height = 5.5 mm