TIDT287
August 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Output Voltage Step
Features
Nominal 24-V DC input for industrial applications
Adjustable output from 19 V to 40 V
88% efficiency at 19-V, 4-A; 91% efficiency at 40 V, 2.5 A