TIDT288
August 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Short-Circuit Protection
3.4
Load Transients
3.5
Start-Up Sequence
3.6
Shutdown Sequence
Features
Resonant-ring valley-switching operation
Supercapacitor voltage limit: 6.5 V
Wide input voltage range: 195 VAC–480 VAC
Output overvoltage and overcurrent protection
Complete tested design with available design files and test report