TIDT288 August 2022
The efficiency data is shown in the following table.
VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | PIN (W) | POUT (W) | PLOSS (W) | Efficiency (%) |
---|---|---|---|---|---|---|---|
195 VAC |
9.26 |
6.50 |
1.11 |
7.23 |
78.10 |
||
230 VAC |
9.23 |
6.50 |
1.11 |
7.23 |
78.33 |
||
274 VAC |
9.23 |
6.50 |
1.11 |
7.23 |
78.37 |