This multi-output supply powers a custom ASIC out of 5-V input voltage via multichannel IC (PMIC) LP87653-Q1. Despite this PMIC having four rails, phase #3 is unused and 1.1 VA ("A" ⇒ analog; for sensitive loads) is generated via low-dropout regulator (LDO) on customer demand. LDO is used for 2.5 VA and the 1.1 VA is TPS745-Q1. Both LDOs are powered out of 3.3 V. To lower the losses of the LDO 1.1 VA, two power resistors are added to the input.
Parameter | Specifications |
---|---|
Input Voltage Range | 5 V |
Output Voltage 1 | 1.1 V at 6 AMAX |
Output Voltage 2 | 3.3 V |
Output Voltage 3 | 2.5 V at 0.4 AMAX |
Output Voltage 4 | 1.1 V at 0.4 AMAX |
Switching Frequency | 2 MHz |