TIDT291 June 2022
Efficiency data is shown in the following tables.
Vin_sys (V) | Vin_dc/dc (V) | IIN (A) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | Eff (%) | Loss (W) |
---|---|---|---|---|---|---|---|---|
10.06 |
10.04 |
0.34 |
3.37 |
24.11 |
0.12 |
2.89 |
85.76% |
0.48 |
9.99 |
9.96 |
0.67 |
6.65 |
24.11 |
0.24 |
5.83 |
87.68% |
0.82 |
10.09 |
10.05 |
0.98 |
9.89 |
24.11 |
0.36 |
8.70 |
88.02% |
1.18 |
10.03 |
9.97 |
1.32 |
13.14 |
24.11 |
0.48 |
11.59 |
88.24% |
1.54 |
9.97 |
9.89 |
1.66 |
16.41 |
24.10 |
0.60 |
14.49 |
88.27% |
1.93 |
10.07 |
9.97 |
1.97 |
19.69 |
24.10 |
0.72 |
17.38 |
88.26% |
2.31 |
10.07 |
9.96 |
2.31 |
23.00 |
24.10 |
0.84 |
20.29 |
88.21% |
2.71 |
10.00 |
9.87 |
2.66 |
26.29 |
24.09 |
0.96 |
23.18 |
88.16% |
3.11 |
10.07 |
9.93 |
2.97 |
29.52 |
24.10 |
1.08 |
26.07 |
88.32% |
3.45 |
9.99 |
9.81 |
3.34 |
32.76 |
24.05 |
1.20 |
28.91 |
88.25% |
3.85 |
Vin_sys (V) | Vin_dc/dc (V) | IIN (A) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | Eff (%) | Loss (W) |
---|---|---|---|---|---|---|---|---|
24.08 |
24.07 |
0.15 |
3.56 |
24.10 |
0.12 |
2.94 |
82.52% |
0.62 |
24.05 |
24.04 |
0.28 |
6.83 |
24.10 |
0.24 |
5.88 |
86.13% |
0.95 |
24.02 |
24.00 |
0.42 |
10.03 |
24.10 |
0.36 |
8.75 |
87.17% |
1.29 |
24.00 |
23.97 |
0.55 |
13.21 |
24.10 |
0.48 |
11.59 |
87.74% |
1.62 |
24.07 |
24.04 |
0.69 |
16.51 |
24.09 |
0.60 |
14.50 |
87.84% |
2.01 |
24.04 |
24.01 |
0.82 |
19.76 |
24.09 |
0.72 |
17.42 |
88.17% |
2.34 |
24.02 |
23.97 |
0.96 |
23.04 |
24.08 |
0.84 |
20.33 |
88.23% |
2.71 |
23.99 |
23.94 |
1.10 |
26.26 |
24.07 |
0.96 |
23.21 |
88.37% |
3.05 |
24.03 |
23.97 |
1.23 |
29.51 |
24.07 |
1.08 |
26.09 |
88.40% |
3.42 |
24.00 |
23.94 |
1.37 |
32.73 |
24.06 |
1.20 |
28.94 |
88.43% |
3.79 |
Vin_sys (V) | Vin_dc/dc (V) | IIN (A) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | Eff (%) | Loss (W) |
---|---|---|---|---|---|---|---|---|
28.81 |
28.80 |
0.12 |
3.57 |
24.10 |
0.12 |
2.89 |
80.96% |
0.68 |
28.78 |
28.77 |
0.24 |
6.82 |
24.09 |
0.24 |
5.83 |
85.50% |
0.99 |
28.83 |
28.81 |
0.35 |
10.03 |
24.09 |
0.36 |
8.70 |
86.75% |
1.33 |
28.81 |
28.78 |
0.46 |
13.24 |
24.09 |
0.48 |
11.59 |
87.52% |
1.65 |
28.82 |
28.79 |
0.56 |
16.21 |
24.09 |
0.59 |
14.24 |
87.83% |
1.97 |
28.80 |
28.76 |
0.69 |
19.70 |
24.09 |
0.72 |
17.37 |
88.15% |
2.34 |
28.84 |
28.80 |
0.80 |
22.98 |
24.08 |
0.84 |
20.28 |
88.22% |
2.71 |
28.82 |
28.78 |
0.91 |
26.21 |
24.06 |
0.96 |
23.15 |
88.31% |
3.06 |
28.80 |
28.75 |
1.02 |
29.44 |
24.06 |
1.08 |
26.03 |
88.42% |
3.41 |
28.81 |
28.75 |
1.14 |
32.66 |
24.05 |
1.20 |
28.90 |
88.49% |
3.76 |
Vin_24V (V) | Iin (A) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | Eff (%) | Loss (W) |
---|---|---|---|---|---|---|---|
24.03 |
0.04 |
0.94 |
5.05 |
0.16 |
0.82 |
87.25% |
0.12 |
24.02 |
0.08 |
1.90 |
5.03 |
0.32 |
1.61 |
85.08% |
0.28 |
24.01 |
0.11 |
2.71 |
5.03 |
0.48 |
2.42 |
89.17% |
0.29 |
24.00 |
0.15 |
3.55 |
5.03 |
0.64 |
3.23 |
91.05% |
0.32 |
23.99 |
0.18 |
4.39 |
5.03 |
0.80 |
4.03 |
91.88% |
0.36 |
23.98 |
0.22 |
5.23 |
5.03 |
0.96 |
4.84 |
92.63% |
0.39 |
24.00 |
0.25 |
6.10 |
5.03 |
1.12 |
5.64 |
92.54% |
0.45 |
23.99 |
0.29 |
6.96 |
5.03 |
1.28 |
6.45 |
92.72% |
0.51 |
24.01 |
0.33 |
7.85 |
5.03 |
1.44 |
7.26 |
92.47% |
0.59 |
24.00 |
0.37 |
8.88 |
5.03 |
1.63 |
8.20 |
92.39% |
0.68 |