TIDT294
June 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Test Results
2.1
Efficiency Graphs
2.2
THD
2.3
Data
2.4
Thermal Performance
3
Waveforms
3.1
Switching Waveforms
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
AC Input
230 Vac–277 Vac
Output voltage
400 V
Maximum Output Power
5 kW