TIDT295
August 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
VOUT Regulation
2.3
Thermal Images
3
Waveforms
3.1
Start-up Waveforms
3.2
Output Voltage Ripple and Noise
3.3
Load Dynamic
3.4
Switching Node
3.5
Short-Circuit Protection
Features
Supports 1–5 cell battery charging
High integration with an integrated power path switch and USB PD control
Seamless transition among buck, buck-boost, and boost mode to optimize efficiency across a wide I/O range
Supports OTG mode in source mode
High efficiency > 97.3% at full load