TIDT299
September 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Design Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Thermal Efficiency Data
2.5
Frequency Response
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Bypass Operation
1.1
Design Requirements
Table 1-1 Design Requirements
Parameter
Specifications
Input Voltage
6 V to 35 V DC
Output Voltage
12 V
Load Current
37.5 A