TIDT300
August 2022
Description
Feature
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Load Transients
3.4
Short-Circuit Protection
3.5
Start-Up Sequence
3.3
Load Transients
Load transient response is shown in the following figures.
Figure 3-6
Output Load Step Response, 1.00-A to 2.10-A Load Step, 200 mV/div, 1 A/div, 500 µs/div,
Slew Rate = 250 mA/µs, Measured –220 mV to +213 mV
Figure 3-7
Output Load Step Response, 200-mA to 1.90-A Load Step, 200 mV/div, 1 A/div, 500 µs/div, Slew Rate = 250 mA/µs, Measured –327 mV to +313 mV