TIDT301
September 2022
Description
Feature
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.3
Load Transients
Load transient response is shown in the following figures.
Figure 3-9
Output Load Step Response, 3.0-A to 6.0-A, 500 mV/div, 2 A/div, 200 µs/div,
Slew Rate = 300 mA/µs, Measured –683 mV to +633 mV
Figure 3-10
Output Load Step Response, 600-mA to 5.4-A, 500 mV/div, 2 A/div, 200 µs/div,
Slew Rate = 300 mA/µs, Measured –1.02 V to +917 mV